IESNA:LM-63-2002
[TEST]P1500387
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (P207151)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/8/2022
[MANUFAC] COOPER LIGHTING SOLUTIONS - PORTFOLIO (FORMER EATON)
[LUMCAT]LD4C20D010 EU4209030 4LBMH
[LUMINAIRE]4 INCH 2000 LUMEN PORTFOLIO LED DOWNLIGHT WITH, 3000K, 90CRI LEDS AND 4LBM TRIM WITH H FINISH
[DRIVER]
[_INPUT_ELECTRICAL] VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Commercial, Hospitality, Hotel, Institutional, Office, Recreation, Residential, Retail, Ambient, Downlight, Wall Wash
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1498
TILT=NONE
37 -1 1 37 1 1 1 -0.334 -0.334 0
1 1 21.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1485.4 1476.3 1458.2 1424.3 1381.3 1329.4 1279.6 1223.1 1162 1096.5
1017.4 922.4 811.7 687.3 556.2 434.1 325.6 239.6 171.8 117.6
81.4 56.5 40.7 29.4 22.6 15.8 11.3 9 6.8 4.5
2.3 2.3 2.3 0 0 0 0
